Eaton Crouse-Hinds series ECD universal breather/drain, Stainless steel, 1/4"
| Product Name |
Eaton Crouse-Hinds series ECD universal breather/drain
|
| Catalog Number |
ECD284
|
| UPC |
782274094588
|
| Product Length/Depth |
0.65 in
|
| Product Height |
1 in
|
| Product Width |
0.563 in
|
| Product Weight |
0.06 lb
|
| Certifications |
UL1203
CSA C22.2 No. 30 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 |
| Material |
Stainless steel
|
| Trade size |
1/4"
|