Knowledge Search
Download document () of 20
We make what matters work*

ECD385

Eaton Crouse-Hinds series ECD universal breather/drain, Stainless steel, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series ECD universal breather/drain
Catalog Number
ECD385
UPC
782274250700
Product Length/Depth
0.88 in
Product Height
1.53 in
Product Width
0.88 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Material
Stainless steel
Trade size
3/8"

Export product specification