Knowledge Search
Download document () of 20
We make what matters work*

ECGJH1024

Eaton Crouse-Hinds series ECGJH coupling, 24" flexible length, Male connections both ends, Stainless steel, 4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH1024
UPC
782274275246
Product Length/Depth
33.25 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
24"
Trade size
4"
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.