Knowledge Search
Download document () of 20
We make what matters work*

ECGJH112

Eaton Crouse-Hinds series ECGJH coupling, 12" flexible length, Male connections both ends, Forged brass, 1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH112
UPC
782274252803
Product Length/Depth
15.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
12"
Trade size
1/2"
Material
Forged brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.