Knowledge Search
Download document () of 20
We make what matters work*

ECGJH124

Eaton Crouse-Hinds series ECGJH coupling, 24" flexible length, Male connections both ends, Forged brass, 1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH124
UPC
782274253206
Product Length/Depth
27.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
2.9 lb
Certifications
UL1203

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
24"
Trade size
1/2"
Material
Forged brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.