Knowledge Search
Download document () of 20
We make what matters work*

ECHF210

Eaton Crouse-Hinds series ECHF flexible fixture support, 10" flexible length, 125 lb, Brass, Pendant mount, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series ECHF flexible fixture support
Catalog Number
ECHF210
UPC
782274258157
Product Weight
3.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Mounting Type
Pendant
Flexible length
10"
Nipple size
3/4"
Luminaire rated weight
125 lb
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.