Eaton Crouse-Hinds series ECLK coupling, 12" Flexible Length, Forged brass, 1" Trade size
| Product Name |
Eaton Crouse-Hinds series ECLK coupling
|
| Catalog Number |
ECLK-312
|
| UPC |
662283020382
|
| Product Length/Depth |
17 in
|
| Product Height |
2.13 in
|
| Product Width |
2.13 in
|
| Product Weight |
4.05 lb
|
| Area classification |
Hazardous/Classified Locations
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| Flexible length |
12"
|
| Trade size |
1"
|
| Material |
Forged brass
|