Knowledge Search
Download document () of 20

ECLK124

Eaton Crouse-Hinds series ECLK coupling, 24" flexible length, Male connection one end, female connection one end, Forged brass, 1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK124
UPC
782274744575
Product Length/Depth
27.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
3.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connection one end, female connection one end
Flexible length
24"
Trade size
1/2"
Material
Forged brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.