Knowledge Search
Download document () of 20
We make what matters work*

ECLK512

Eaton Crouse-Hinds series ECLK coupling, 12" flexible length, Male connection one end, female connection one end, Forged brass, 1-1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK512
UPC
782274263205
Product Length/Depth
18.63 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
12 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connection one end, female connection one end
Flexible length
12"
Trade size
1-1/2"
Material
Forged brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.