Knowledge Search
Download document () of 20
We make what matters work*

ECLK636

Eaton Crouse-Hinds series ECLK coupling, 36" flexible length, Male connection one end, female connection one end, Forged brass, 2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK636
UPC
782274744926
Product Length/Depth
42.5 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
28 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connection one end, female connection one end
Flexible length
36"
Trade size
2"
Material
Forged brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.