Knowledge Search
Download document () of 20
We make what matters work*

ECP061204

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 4-5/8" depth, 6" x 12" x 4", Copper-free aluminum, Bolt-on mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP061204
UPC
662276310766
Product Length/Depth
10.5 in
Product Height
16.5 in
Product Width
6.19 in
Product Weight
32 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
6" x 12" x 4"
Cover type
Rounded
Depth
4-5/8 in
Material
Copper-free aluminum
Special features
Bolt-on mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.