Knowledge Search
Download document () of 20
We make what matters work*

ECP101008

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 8-5/8" depth, 10" x 10" x 8", Copper-free aluminum, Bolt-on mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP101008
UPC
662276310964
Product Length/Depth
14.66 in
Product Height
14.66 in
Product Width
10.38 in
Product Weight
59 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
10" x 10" x 8"
Cover type
Rounded
Depth
8-5/8 in
Material
Copper-free aluminum
Special features
Bolt-on mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.