Knowledge Search
Download document () of 20
We make what matters work*

ECP122408

Eaton Crouse-Hinds series ECP enclosure, Square cover, 8-15/16" depth, 12" x 24" x 8", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP122408
UPC
662276322066
Product Length/Depth
17.25 in
Product Height
29.25 in
Product Width
11.63 in
Product Weight
164 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
12" x 24" x 8"
Cover type
Square
Depth
8-15/16 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.