Knowledge Search
Download document () of 20
We make what matters work*

ECP141408

ECP NEMA 7 ENCLOSURE 14X14X08

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP141408
UPC
662276308732
Product Length/Depth
18.88 in
Product Height
18.88 in
Product Width
11.38 in
Product Weight
101 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
14" x 14" x 8"
Cover type
Square
Depth
9 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.