Knowledge Search
Download document () of 20
We make what matters work*

ECP161606

Eaton Crouse-Hinds series ECP enclosure, Square cover, 7-9/16" depth, 16" x 16" x 6", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP161606
UPC
662276324916
Product Length/Depth
20.95 in
Product Height
20.95 in
Product Width
9.8 in
Product Weight
117 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
16" x 16" x 6"
Cover type
Square
Depth
7-9/16 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.