Knowledge Search
Download document () of 20
We make what matters work*

ECP181808

Eaton Crouse-Hinds series ECP enclosure, Square cover, 9-1/4" depth, 18" x 18" x 8", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP181808
UPC
662276324893
Product Length/Depth
22.88 in
Product Height
22.88 in
Product Width
12.44 in
Product Weight
164 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
18" x 18" x 8"
Cover type
Square
Depth
9-1/4 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Export product specification