Knowledge Search
Download document () of 20
We make what matters work*

ECP183608

Eaton Crouse-Hinds series ECP enclosure, Square cover, 9-11/32" depth, 18" x 36" x 8", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP183608
UPC
662276322004
Product Length/Depth
23.66 in
Product Height
41.66 in
Product Width
12.61 in
Product Weight
355 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
18" x 36" x 8"
Cover type
Square
Depth
9-11/32 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.