Download document () of 20
We make what matters work*

ECSCNOFSC

Eaton Self powered, normally open (NO), 0.5 A trip, compact case

General specifications

Product Name
Eaton ECSC series compact CurrentWatch current switch
Catalog Number
ECSCNOFSC
UPC
786685584836
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
2 in
Product Weight
0.09 lb
Compliances
RoHS Compliant

Product specifications

Type
Current switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.