Eaton Crouse-Hinds series ED pushbutton contact, Universal, Two circuit universal, 2, MC pushbuttons and selector switches
| Product Name |
Eaton Crouse-Hinds series ED pushbutton contact
|
| Catalog Number |
ED12
|
| UPC |
782274682693
|
| Product Length/Depth |
3.5 in
|
| Product Height |
2 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.2 lb
|
| Area classification |
Hazardous/Classified Locations
|
| NEMA Rating |
3R
7 9 12 |
| Normal position |
Two circuit universal
|
| Configuration |
Universal
|
| Number of circuits |
2
|
| Used with |
MC pushbuttons and selector switches
|