Eaton Bussmann series low voltage british standard fuse, 315A, AC 415 V, V88/B388/B4, 38 x 136 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
ED315
|
| UPC |
051712839716
|
| EAN |
5027590498517
|
| Product Length/Depth |
136 mm
|
| Product Height |
39 mm
|
| Product Width |
38 mm
|
| Product Weight |
294 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |