Knowledge Search
Download document () of 20
We make what matters work*

EDS2229

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 3/4" hub, Feraloy iron alloy, 2, Two-gang, Single-pole, 2, 120-277V, Dead end, Single-pole, 3/4", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS2229
UPC
782274763859
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
7.19 in
Product Weight
17.16 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
3/4"
Number of poles
Single-pole
Switch function
Single-pole
Number of gangs
Two-gang
Style
Dead end
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With one 3/4" hub
Number of devices
2
Number of pushbuttons
2
Primary voltage range
120-277V
Material
Feraloy iron alloy

Export product specification