Knowledge Search
Download document () of 20
We make what matters work*

EDS3240

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 1" hub, Feraloy iron alloy, 2, Two-gang, Four-pole, 2, 120-277V, Dead end, 4-way, 1", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS3240
UPC
782274764122
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
7.19 in
Product Weight
15.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
1"
Number of poles
Four-pole
Switch function
4-way
Number of gangs
Two-gang
Style
Dead end
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With one 1" hub
Number of devices
2
Number of pushbuttons
2
Primary voltage range
120-277V
Material
Feraloy iron alloy

Export product specification