Knowledge Search
Download document () of 20
We make what matters work*

EDSC2223

Eaton Crouse-Hinds series EDS snap switch, 10A/15A, Three-pole, With switch, Feraloy iron alloy, Two-gang, Through feed, 3/4", 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch
Catalog Number
EDSC2223
UPC
782274030197
Product Length/Depth
7.19 in
Product Height
7.13 in
Product Width
3.06 in
Product Weight
15.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Enclosure type
With switch
Trade size
3/4"
Configuration
Three-pole
Number of gangs
Two-gang
Style
Through feed
Voltage rating
120 Vac / 277 Vac
Amperage Rating
10A/15A
Material
Feraloy iron alloy

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.