Knowledge Search
Download document () of 20
We make what matters work*

EDSC2229

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 3/4" hubs, Feraloy iron alloy, 2, Two-gang, Single-pole, 120-277V, Factory sealed, Through feed, Single-pole, 3/4", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC2229
UPC
782274765723
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
7.19 in
Product Weight
16.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
3/4"
Number of poles
Single-pole
Switch function
Single-pole
Number of gangs
Two-gang
Style
Through feed
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With two 3/4" hubs
Number of devices
2
Primary voltage range
120-277V
Material
Feraloy iron alloy
Special features
Factory sealed

Export product specification