Eaton Crouse-Hinds series FlexStation EDS back box, Feraloy iron alloy, Single-gang, Through feed, 3/4"
| Product Name |
Eaton Crouse-Hinds series FlexStation EDS back box
|
| Catalog Number |
EDSC271
|
| UPC |
782274871141
|
| Product Length/Depth |
3.5 in
|
| Product Height |
5.91 in
|
| Product Width |
3.06 in
|
| Product Weight |
5.2 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3R
7 9 12 |
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|