Download document () of 20
We make what matters work*

EDSCM32

Eaton Crouse-Hinds series EDSCM modular control device body, With two 1" hubs and two 1-1/4" hubs, Copper-free aluminum, Two-gang tandem, Through feed, 1", DSD device cover sub-assemblies

General specifications

Product Name
Eaton Crouse-Hinds series EDSCM modular control device body
Catalog Number
EDSCM32
UPC
782274780931
Product Length/Depth
12.38 in
Product Height
3.31 in
Product Width
3.5 in
Product Weight
5.6 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Hub style
With two 1" hubs and two 1-1/4" hubs
Material
Copper-free aluminum
Number of gangs
Two-gang tandem
Style
Through feed
Trade size
1"
Used with
DSD device cover sub-assemblies

Export product specification