Download document () of 20
We make what matters work*

EDSCM63

Eaton Crouse-Hinds series EDSCM modular control device body, With two 2" hubs and two 1-1/4" hubs, Copper-free aluminum, Three-gang tandem, Through feed, 2", DSD device cover sub-assemblies

General specifications

Product Name
Eaton Crouse-Hinds series EDSCM modular control device body
Catalog Number
EDSCM63
UPC
782274177908
Product Length/Depth
6.7 in
Product Height
18.7 in
Product Width
5 in
Product Weight
8.56 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Hub style
With two 2" hubs and two 1-1/4" hubs
Material
Copper-free aluminum
Number of gangs
Three-gang tandem
Style
Through feed
Trade size
2"
Used with
DSD device cover sub-assemblies

Export product specification