Download document () of 20
We make what matters work*
Discontinued

EF-MPX10

Eaton PAVA paging desktop microphone, PAVA, Microphones, Medium System, EN54 Systems, 10 Button, Desk Mount, Fire & Paging Microphone, Extension

General specifications

Product Name
Eaton PAVA paging desktop microphone
Catalog Number
EF-MPX10
EAN
5018987363174
Product Length/Depth
200 mm
Product Height
58 mm
Product Width
285 mm
Product Weight
1.2 kg
Certifications
Not Applicable

Product specifications

Mounting Method
Surface mounting
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Product branding
Eaton
Integrated function
Interface External

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.