Download document () of 20
We make what matters work*

EF009

Eaton BiWire sounder and sounder VAD, BiWire, Sounder, EN54 Systems, Wall Mounted, Red Plastic

General specifications

Product Name
Eaton BiWire sounder and sounder VAD
Catalog Number
EF009
EAN
5018987184359
Product Length/Depth
90 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
0.208 kg
Warranty
3 year
Certifications
Not Applicable

Product specifications

Number of tones
3
Color housing
Red
Material housing
Plastic
Sound output
99 dB
Nominal voltage
35 VDC
Type of current
DC
Electricity consumption
0.011 A
Alarm current
11 mA
Construction material
ABS
EN Certified Tones
3
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
15
System topology
BiWire
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
2.5 mm

Export product specification