Download document () of 20
We make what matters work*

EF5021BWS

Eaton BiWire base sounder & base sounder VAD, BiWire, Sounder Base, EN54 Systems, Ceiling Mounted, White Plastic

General specifications

Product Name
Eaton BiWire base sounder & base sounder VAD
Catalog Number
EF5021BWS
EAN
5018987184519
Product Length/Depth
114 mm
Product Height
37 mm
Product Width
114 mm
Product Weight
0.178 kg
Warranty
3 year
Certifications
Not Applicable

Product specifications

Number of tones
3
Color housing
White
Material housing
Plastic
Sound output
90 dB
Nominal voltage
25.5 VDC
Type of current
DC
Electricity consumption
0.011 A
Alarm current
11 mA
Construction material
ABS
EN Certified Tones
3
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
15
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.