Knowledge Search
Download document () of 20
We make what matters work*

EFD3593

Eaton Crouse-Hinds series EFD snap switch, 30A, Two-pole, With switch, Feraloy iron alloy, Single-gang, Dead end, 1", 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFD snap switch
Catalog Number
EFD3593
UPC
782274271101
Product Length/Depth
3.5 in
Product Height
6.13 in
Product Width
3.06 in
Product Weight
7.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Enclosure type
With switch
Trade size
1"
Configuration
Two-pole
Number of gangs
Single-gang
Style
Dead end
Voltage rating
120 Vac / 277 Vac
Amperage Rating
30A
Material
Feraloy iron alloy

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.