Download document () of 20
We make what matters work*

EFDAU2000

Eaton PAVA Distributed Amplifier Unit, PAVA, Voice Alarm Panels, Wall Mount, EN54 Systems, Black

General specifications

Product Name
Eaton PAVA Distributed Amplifier Unit
Catalog Number
EFDAU2000
EAN
5018987364553
Product Length/Depth
600 mm
Product Height
980 mm
Product Width
220 mm
Product Weight
40 kg
Certifications
Not Applicable

Product specifications

Mounting Method
Surface mounting
Operating voltage
24 VDC
Number of batteries
2
Battery voltage
12 V
Battery capacity
75 Ah
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Main input supply
230 Vac, 50 Hz
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Maximum network size (number of nodes)
32
Type of display
LCD
Product branding
Eaton
Suitable for
Bus Connection
Integrated function
Interface External
Emergency Power Supply Integrated
Addressable
Cable entry location
Top
External connection ports
RJ45

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.