Knowledge Search
Download document () of 20
We make what matters work*

EFH02

Eaton Crouse-Hinds series EFH flexible cushion fixture hanger, 65 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, Cushion type

General specifications

Product Name
Eaton Crouse-Hinds series EFH flexible cushion fixture hanger
Catalog Number
EFH02
UPC
782274278506
Product Length/Depth
5.31 in
Product Height
4.38 in
Product Width
5.31 in
Product Weight
4.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Mounting Type
Pendant
Luminaire stem size
3/4"
Luminaire rated weight
65 lb
Material
Feraloy iron alloy
Type
Cushion

Export product specification