Download document () of 20

EFLXL2000R-PDU1UL

Eaton FlexPDU, 5-20P input, Outlets: (5)L5-20R

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EFLXL2000R-PDU1UL
UPC
743172067333
Product Length/Depth
19 in
Product Height
1.75 in
Product Width
2.4 in
Product Weight
4.85 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
5-20P
Cord length
3 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(5) L5-20R
Number of Outputs 5-20R
5
Circuit breaker
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.