Eaton Crouse-Hinds series EFS pilot light control station, Two-gang, Dead End, 1/2", 1 Universal circuit, Aluminium, NEMA 3, 7, 9
| Product Name |
Eaton Crouse-Hinds series EFS pilot light control station
|
| Catalog Number |
EFS-1284
|
| UPC |
662283002159
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
1 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Number of gangs |
Two-gang
|
| Style |
Dead end
|
| Trade size |
1/2"
|
| Material |
Aluminium
|