Eaton Crouse-Hinds series EFS selector switch control station, With selector switch, Feraloy iron alloy, Single-gang, 3, Dead end, Three-position, four-circuit, 1", 600 Vac
| Product Name |
Eaton Crouse-Hinds series EFS selector switch control station
|
| Catalog Number |
EFS31274
|
| UPC |
782274289502
|
| Product Length/Depth |
5.9 in
|
| Product Height |
4.88 in
|
| Product Width |
3.5 in
|
| Product Weight |
8.25 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Enclosure type |
With selector switch
|
| Voltage rating |
600 Vac
|
| Number of gangs |
Single-gang
|
| Style |
Dead end
|
| Trade size |
1"
|
| Switch function |
Three-position, four-circuit
|
| Number Of Positions |
3
|
| Material |
Feraloy iron alloy
|