Eaton Crouse-Hinds series EFSC pilot light control station, Single-gang, Through feed, 3/4", Aluminium, NEMA 3, 7, 9
Product Name |
Eaton Crouse-Hinds series EFSC pilot light control station
|
Catalog Number |
EFSC-2129
|
UPC |
662283003064
|
Product Length/Depth |
0.01 mm
|
Product Height |
0.01 mm
|
Product Width |
0.01 mm
|
Product Weight |
1 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Number of gangs |
Single-gang
|
Style |
Through feed
|
Trade size |
3/4"
|
Material |
Aluminium
|