Eaton Crouse-Hinds series EFS back box, Single-gang, Through feed, 1"
| Product Name |
Eaton Crouse-Hinds series EFS back box
|
| Catalog Number |
EFSC-371
|
| UPC |
662283003255
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
1 kg
|
| Certifications |
ETL Listed
|
| Special features |
Through feed
|