Eaton Crouse-Hinds series EFS fire alarm control station, Feraloy iron alloy, Single-gang, 1, Through feed, 3/4"
| Product Name |
Eaton Crouse-Hinds series EFS fire alarm control station
|
| Catalog Number |
EFSC21095
|
| UPC |
782274273693
|
| Product Length/Depth |
3.5 in
|
| Product Height |
5.91 in
|
| Product Width |
5.31 in
|
| Product Weight |
8.42 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Number of pushbuttons |
1
|
| Style |
Through feed
|
| Trade size |
3/4"
|