Download document () of 20
We make what matters work*

EFXD02052

xDetect Mini CIE Int. Backplane

General specifications

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD02052
EAN
5021621318478
Product Length/Depth
122 mm
Product Height
13 mm
Product Width
100 mm
Product Weight
0.067 kg
Compliances
EN

Product specifications

Compatibility
xDetect Mini
Type
options/spares

Export product specification

Brochures

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.