Download document () of 20
We make what matters work*

EFXD05020

Eaton xDetect modular addressable fire alarm system panel, Addressable, xDetect Optional Cards & Backplane Options / Spares, EN54 Systems, Sounder Card

General specifications

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD05020
EAN
5018987403573
Product Length/Depth
125 mm
Product Height
15 mm
Product Width
100 mm
Product Weight
0.076 kg
Compliances
EN
Certifications
EN 54-2:1997+A1:2006

Product specifications

Compatibility
xDetect
Type of accessory/spare part
Other
Material
Other
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.