Knowledge Search
Download document () of 20
We make what matters work*

EHC1

Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1/2", Clamp type

General specifications

Product Name
Eaton Crouse-Hinds series EHC service entrance cap
Catalog Number
EHC1
UPC
662277002011
Product Length/Depth
5.4 in
Product Height
2.25 in
Product Width
2.66 in
Product Weight
0.11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Clamp
Material
Aluminum die cast
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.