Download document () of 20
We make what matters work*

EHMCCBI

Eaton molded case circuit breaker accessory handle mechanism, Universal direct handle mechanism, EG-Frame, Black, Series G, With interlock

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
EHMCCBI
UPC
786685407814
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3.2 in
Product Weight
0.76 lb
Compliances
Contact Manufacturer

Product specifications

Used with
EG-frame
Series
Series G
Handle color
Black
Interlock
With interlock
Type
Universal direct handle mechanism
Special features
Used with EG-frame

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.