Knowledge Search
Download document () of 20
We make what matters work*

EHMT4

Eaton Crouse-Hinds series EHMT service entrance cap, Aluminum die cast, 2"-2-1/2", Mast type

General specifications

Product Name
Eaton Crouse-Hinds series EHMT service entrance cap
Catalog Number
EHMT4
UPC
662277002349
Product Length/Depth
5.5 in
Product Height
6.1 in
Product Width
9.7 in
Product Weight
1.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Mast
Material
Aluminum die cast
Trade size
2"-2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.