Knowledge Search
Download document () of 20
We make what matters work*

EHSS3

Eaton Crouse-Hinds series EHSS service entrance cap, Aluminum die cast, 1", Set screw type

General specifications

Product Name
Eaton Crouse-Hinds series EHSS service entrance cap
Catalog Number
EHSS3
UPC
662277002233
Product Weight
0.321 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Set screw
Material
Aluminum die cast
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.