Knowledge Search
Download document () of 20
We make what matters work*

EHT9

Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 3-1/2", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series EHT service entrance cap
Catalog Number
EHT9
UPC
662277002196
Product Weight
6.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Threaded
Material
Aluminum die cast
Trade size
3-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.