Knowledge Search
Download document () of 20
We make what matters work*

EIBB3100

Eaton Crouse-Hinds series EIB circuit breaker, 100A, EG frame type, Bolted/ground joint cover construction, Copper-free aluminum, Cutler-Hammer breaker, Three-pole, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EIB circuit breaker
Catalog Number
EIBB3100
UPC
662276065192
Product Length/Depth
12.53 in
Product Height
16.53 in
Product Width
9.75 in
Product Weight
60 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure
With circuit breaker
Amperage Rating
100 A
Voltage rating
600 Vac
Number of poles
Three-pole
Circuit breaker frame type
EG
Enclosure cover construction
Bolted/ground joint
Enclosure material
Copper-free aluminum
Manufacturer
Cutler-Hammer

Export product specification