Eaton Crouse-Hinds series EID disconnect switch, 60A, With switch, Non-fused, 10 HP/20 HP/40 HP, Copper-free aluminum, 240-600 Vac/250 Vdc
| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDA3060
|
| UPC |
662276144736
|
| Product Length/Depth |
10.47 in
|
| Product Height |
12.47 in
|
| Product Width |
9.65 in
|
| Product Weight |
62 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3
3R 4 7 9 |
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Amperage Rating |
60A
|
| Horsepower |
10 hp/20 hp/40 hp
|
| Material |
Copper-free aluminum
|