Knowledge Search
Download document () of 20
We make what matters work*

EIDAF3060

Eaton Crouse-Hinds series EID disconnect switch, 60A, With switch, Fused, 10 HP/30 HP/50 HP, Copper-free aluminum, 240-600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series EID disconnect switch
Catalog Number
EIDAF3060
UPC
662276473492
Product Length/Depth
12.53 in
Product Height
16.53 in
Product Width
9.9 in
Product Weight
35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure type
With switch
Fusing
Fused
Amperage Rating
60A
Horsepower
10 hp/30 hp/50 hp
Material
Copper-free aluminum

Export product specification