Knowledge Search
Download document () of 20
We make what matters work*

EJB080806

Eaton Crouse-Hinds series EJB junction box, 8" x 8" x 6", Without hinge, Feraloy iron alloy, Style D

General specifications

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB080806
UPC
782274237459
Product Length/Depth
8.22 in
Product Height
12.47 in
Product Width
12.47 in
Product Weight
101 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure size
8" x 8" x 6"
Style
D
Material
Feraloy iron alloy
Hinge
Without hinge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.